Wyszukiwanie 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Zapisz plik tutajlub
Obsługiwane formaty plików: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Levelling foot with threaded stud GN 343.2-40-M12-100-OS

Expand Table
PL
1/5
E+G PARTNUMBER
PARTNUMBER
D1 [mm]
Thread
D2
L1 [mm]
L2 [mm]
L4 [mm]
SW [mm]
Static load
SB [kN]
Pivoting angle
WINKEL
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
GN 343.2-32-M12-80-OS
32
M12
80
23
5.0
15
33.0
0
0.1446
73269098
YES
Product details
GN 343.2-32-M12-100-OS
32
M12
100
23
5.0
15
33.0
0
0.1585
73269098
YES
Product details
GN 343.2-40-M8-50-OS
40
M8
50
26
6.0
15
14.0
0
0.1390
73269098
YES
Product details
GN 343.2-40-M8-63-OS
40
M8
63
26
6.0
15
14.0
0
0.1430
73269098
YES
Product details
GN 343.2-40-M8-80-OS
40
M8
80
26
6.0
15
14.0
0
0.1490
73269098
YES
Product details
GN 343.2-40-M10-50-OS
40
M10
50
26
6.0
15
23.0
0
0.1500
73269098
YES
Product details
GN 343.2-40-M10-63-OS
40
M10
63
26
6.0
15
23.0
0
0.1600
73269098
YES
Product details
GN 343.2-40-M10-80-OS
40
M10
80
26
6.0
15
23.0
0
0.1670
73269098
YES
Product details
GN 343.2-40-M12-63-OS
40
M12
63
26
6.0
17
33.0
0
0.1820
73269098
YES
Product details
GN 343.2-40-M12-80-OS
40
M12
80
26
6.0
17
33.0
0
0.1900
73269098
YES
Product details
GN 343.2-40-M12-100-OS
40
M12
100
26
6.0
17
33.0
0
0.2060
73269098
YES
Product details
GN 343.2-50-M8-50-OS
50
M8
50
28
7.0
15
14.0
0
0.2083
73269098
YES
Product details
GN 343.2-50-M8-63-OS
50
M8
63
28
7.0
15
14.0
0
0.2140
73269098
YES
Product details
GN 343.2-50-M8-80-OS
50
M8
80
28
7.0
15
14.0
0
0.2200
73269098
YES
Product details
GN 343.2-50-M10-50-OS
50
M10
50
28
7.0
15
23.0
0
0.2000
73269098
YES
Product details
GN 343.2-50-M10-63-OS
50
M10
63
28
7.0
15
23.0
0
0.2000
73269098
YES
Product details
GN 343.2-50-M10-80-OS
50
M10
80
28
7.0
15
23.0
0
0.2400
73269098
YES
Product details
GN 343.2-50-M12-63-OS
50
M12
63
28
7.0
17
33.0
0
0.2480
73269098
YES
Product details
GN 343.2-50-M12-80-OS
50
M12
80
28
7.0
17
33.0
0
0.2600
73269098
YES
Product details
Pokaż skompresowany wyświetlacz (54 konfigurowalny produkt)
kolejny numerGN 343.2-40-M12-100-OS
ShorttextLevelling feet, Steel zinc plated, Threaded stud, Type OS, without plastic cap
Ostatnia aktualizacja15.10.2025 08:54:45
Urządzenie
słowa kluczowe

Klasyfikacje

By Functionality

BYFUNC_READJUSTING Re-Adjusting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-25-06-07 Podstawa gniazda poziomującego (montaż meblowy)
90-90-90-90 Klasa tymczasowa (poza klasyfikacją)

ECLASS 10.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 10.0.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 9.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 9.0

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 8.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 8.0

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 7.1

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 7.0

23-25-90-15 Levelling socket base (furniture fitting)
90-90-90-90 Interim classification (unspecified)

ECLASS 6.2

90-90-90-90 Interim classification (unspecified)

ECLASS 6.1

90-90-90-90 Interim classification (unspecified)

ECLASS 6.0

90-90-90-90 Interim classification (unspecified)